??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23230.0050 Locating Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23230. - Locating Clamps with Palm Grip
Bill of material
23230.0050 Locating Clamp
BESTNR
Ref. No.
23230.0050
B1
50 mm
B2
±0.05
33 mm
D1
H7/g5
22 mm
D2
Thread
M 8
D3
50 mm
H1
34.8 mm
H2
17.4 mm
H3
19.4 mm
L1
60 mm
L2
24 mm
L3
Stroke
mm
Enter value for L3
Stroke
mm
cm
inch
ft
L4
10 mm
L6
42 mm
L7
21 mm
L8
34 mm
G
Weight
855 g
Embedded user actions